Catalog navigation
CAD模型选择
可提供的产品: 10
HELP_VARIABLE
Company
Misumi
Description
PXKF, SXPKF,PMXKF,SMXPKF - Indexing Plungers - Tip Shape Selected - Flat Type Nuts
Bill of material
PXKF10
PN
Part No.
TPS
Thread Pitch Selection
MATK
Material of Knob
2017 Aluminum Alloy (Black Anodize)
MATMB
Material of Main Body
STMB
Surface Treatment of Main Body
Black Oxide
MATP
Material of Pin
1045 Carbon Steel
HARDP
Hardness of Pin
STP
Surface Treatment of Pin
Black Oxide
MATS
Material of Spring
SUS631J1
MATLN
Material of Lock Nut
1018 Carbon Steel
STLN
Surface Treatment of Lock Nut
Black Oxide
M
PITCH
Pitch
mm
D
mm
D1
mm
S
mm
B
mm
L
mm
L1
mm
L2
mm
L3
mm
L4
mm
SW1
mm
SW2
mm
LOADMIN
Load Min.
N
LOADMAX
Load Max.
N
MASS
Mass
g
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型