Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
PXRKN,PXRKS - Indexing Plungers - Aluminum Knob Type - Rest Position Type Nuts
Bill of material
PXRKN12
PN
Part No.
TPS
Thread Pitch Selection
MATK
Material of Knob
2017 Aluminum (Black Anodizing)
MATMB
Material of Main Body
STMB
Surface Treatment of Main Body
Black Oxide
MATN
Material of Pin
1045 Carbon Steel
HARDN
Hardness of Pin
50~60HRC (Carburized)
STN
Surface Treatment of Pin
Black Oxide
MATS
Material of Spring
631 Stainless Steel
M
P
Pitch
1.50 mm
D
mm
D1
mm
B
mm
S
mm
L
mm
L1
mm
L2
mm
L3
mm
SW1
mm
SW2
mm
R1
mm
LOADMIN
Load Min.
N
LOADMAX
Load Max.
N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models