Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 3
HELP_VARIABLE
Company
Misumi
Description
PXTAB, PXTNB, PXTAS, PXTNS, PXTYB, PXTSB, PXTYS, PXTSS, PMXTAB, PMXTNB, PMXTAS, PMXTNS, PMXTYB, PMXTSB, PMXTYS, PMXTSS - Indexing Plungers - Tapped Tip
Bill of material
PXTAB10-5
PN
Part Number
TS
Type Selection
TPS
Thread Pitch Selection
TSL
Type Slection
MATK
Material of Knob
2017 Aluminum Alloy (Black Anodize)
MATM
Material of Main Body
STM
Surface Treatment of Main Body
Black Oxide
MATP
Material of Pin
1045 Carbon Steel
HARDP
Hardness of Pin
50~60HRC
STP
Surface Treatment of Pin
Black Oxide
MATS
Material of Spring
631 Stainless Steel
MATLN
Material of Lock Nut
-
STLN
Surface Treatment of Lock Nut
-
M
S
S (Stroke)
mm
PITCH
Pitch
mm
D
mm
D1
mm
B
mm
M1
LL
l
mm
L
mm
L1
mm
L2
mm
L3
mm
L4
mm
SW1
Sw1
mm
SW2
Sw2
mm
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés