Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
Misumi
Description
PXYA - Indexing Plungers - Fine Thread Type - Rest Position Type
Bill of material
PXYA10
PN
Part No.
MATK
Material of Knob
Nylon 6 (Mat Black)
MATMB1
Material of Main Body
12L13 Carbon Steel
STMB
Surface Treatment of Main Body
Black Oxide
MATN
Material of Pin
1045 Carbon Steel
HARDN
Hardness of Pin
50~60HRC
STN
Surface Treatment of Pin
Black Oxide
MATS
Material of Spring
SWP-B Spring Steel
M
P
Pitch (Fine Thread)
mm
D
mm
D1
mm
B
mm
S
S Min.
mm
L
mm
L1
mm
L2
mm
L3
mm
SW1
mm
LMIN
Load Min.
N
LMAX
Load Max.
N
MASS
Mass
g
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型