Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ifm electronic
Description
PY9060 - Pressure sensor 600 bar for homogenisers
Bill of material
PY9060
BN
Part number
PY9060
DESCRIPTIONSHOR
Short description
Pressure sensor for homogenisers, 0...600 bar, 0...8700 psi, 0...60 MPa, homogeniser connection, switching signal, analogue signal, IO-Link, (configurable), 4...20, (scalable 1:5) mA, 0...10, (scalable 1:5) V, Connector, 5...90, (< 1 h: 145) °C, IP 67, relative pressure
INFO
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models