Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PYA__W_,PYBA__W_,PYDA__W_,PYTA__W_,PYBTA__W_ - PET Plates - A/B Side Holes Combination Type With Corner Holes -
Bill of material
PYA11W1-20-20-1-C6-D6-N3
PN
Part Number
PYA11W1-20-20-1-C6-D6-N3
TP
Type Selection
With Corner Holes
TYPE
Type
PYA
GR
Grade
COLOR
Color
AH
A Number of Holes
BH
B Number of Holes
NOH
Number of Holes
1
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
T
T Selection
mm
C
C 0.5mm Increment
mm
Enter value for C
C 0.5mm Increment
mm
cm
inch
ft
D
D 0.5mm Increment
mm
Enter value for D
D 0.5mm Increment
mm
cm
inch
ft
HS
Hole Selection
SND
Screw Nominal Dia
L
mm
DD
d
3.5 mm
DD1
d1
0.0 mm
DD2
d2
0 mm
HH
h
0.0 mm
ALT15
Same size chamfer at Four Corners
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models