Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
PZ12P,PZ12A,PZ12S - Circular Spray Nozzles - Standard
Bill of material
PZ12P1-6
MODEL
Model
MAT
Material
MOP
Max. Operating Pressure
BT
Breakdown Torque
HRT
Heat Resistance Temp
CODE
Code
VAR02
d
mm
VAR04
N(Number of Holes)
FIX02
Air Flow Rate L/min (for 0.3MPa)
190
FIX04
T
R1/4
FIX06
L
25 mm
FIX08
A
15 mm
FIX10
B
10 mm
FIX12
Ha
14 mm
FIX14
Mass
g
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models