Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PZZK11_13 - Positioning Bead
Bill of material
PKZ11-M3-L5.2
CODE
Code
TYPE
Type
Set Screw Type
MAT
Main Body Material
HAR
Main Body Hardness
SUR
Main Body Surface Treatment
MAT1
Ball Head Material
HAR1
Bulb Hardness
M
mm
L
mm
DD
d
1.5 mm
S
1.5 mm
V
V (fluoro rubber)
1.2 mm
H
0.5 mm
NFH
Load Resistance (kN)
0.5 mm
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models