Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
Q060 - VARIO-LINE
Bill of material
Q 060.38.RS.100-580 FU/MU
CNSORDERNO
Article number
Q 060.38.RS.100-580 FU/MU
TYP
Series
Q 060
INV
Installation variants
BI
Inner link width
mm
Enter value for BI
Inner link width
mm
cm
inch
ft
BK
Outer link width
90 mm
HI
Inner height
38 mm
HG
Outer link height
60 mm
LK
Chain length
580 mm
STEGV
Stay variant
KR
Bending radii
mm
LS
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
LV
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
ESP
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
FA
Fixed point connector
UMB-Universal Mounting Brackets made of plastic
MA
Driver connector
UMB-Universal Mounting Brackets made of plastic
ZLFA
Strain relief, fixed end
ZLMA
Strain relief, moving end
H
Connection height
288
T
Pitch
20 mm
INFO
Info PDF
PDF Catalog
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models