Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SERTO
Description
Q50 N..PM - Nipple coded with male adaptor thread no shut-off
Bill of material
Q50 N04PM-1/8 B 298.4400.060
TYPE
Type
Q50 N04PM-1/8 B
MATNR
Mat.-Nr.
298.4400.060
G
Thread G
G1/8
BAR
Working pressure (PN)
200 bar
SW
12 mm
L
33.0 mm
ZK
12.5 mm
EK
3.5 mm
KG
Weight kg/100
1.100 kg
FARBE
Color
blue
WERKSTOFF
Material
1.4571 (inox)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VOSS
    AGR F ( ISO 12151-6 / ISO 8434-6) - BSP Males Flat seat
    Parker
    FFM Adapter - Male nipple
    EXMAR
    EAGK - Male adaptor nipples BSPT, with 60° taper
    SERTO
    Q50 C..VS - Coupler coded with SERTO connection shut-off
    Camozzi
    Fittings Mod. 5750... and Mod. 5780
    Aventics
    straight_fitting_with_sealing_ring
    SERTO
    LO CV 1100 - Male adaptor hose nozzle
    EXMAR
    ECES - Male adaptor nipples with 24° taper, for tube fittings
    SERTO
    SO 40511 NPT - Male adaptor hose nozzle NPT
    SERTO
    SO 51221 - Female adaptor union
Previews
3D
Dimension
2D
Download CAD models