Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAA56 - Standard type of lithium electric roller coating with adhesive coating
Bill of material
QAA56-D120
CODE
Code
QAA56
TYPE
Type
Coated cone type
MAT
Shaft head material
SUS304
MAT1
material
seamless steel tube
MAT2
Lining material
EPDM(black)
SUR
Surface treatment of shaft head
Polishing and tempering
SUR1
Surface treatment of the body
polish
SUR2
Lining material
burnishing
HARDNESS
Shaft head hardness
HRC28~32
HARDNESS1
Lining hardness
Shaw A75
D
L
1264
L1
1100
L2
52
L3
30
D1
25
D2
85
W
950
T
10.0
LINK
weblink
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models