Catalog navigation
CAD模型选择
可提供的产品: 22
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAC22_83 - Roller Bearing Type Fixed Liner Thickness Type Straight Type/With Liner
Bill of material
QAC43-20-L15
CODE
Type
THI
Liner thickness
3
TYPE1
Type
MAT1
Core Material
MAT2
Lining Material
MAT3
Bearing Material
SUR
Surface Treatment
-
HRD
Hardness
GG
Specifications
L
mm
D
mm
DD
d
6 mm
D1
D1(H7)
mm
D1TOL
D1 Tolerance Grade
H7
DD1
d1
mm
S
mm
ZZ
Applicable Bearings
ZZEP
Change to black anti-static polyurethane
LINK
Website
Website Connection
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型