Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
QAC3161_BPZ:QAC3161
Bill of material
QAC3161 Temperaturfühler(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
QAC3161 Temperature sensor
SA110ID05
Main product group
QAC3161
PREVIEW
Preview
LODLEVEL
SA100ID04
Application range of the sensors
Room automation
SA71015ID04
Length
80.000
SA71015ID05
Width
39.000
SA71015ID06
Height
88.000
SA71015ID07
mass (net)
0.140
SA300ID03
Mounting types of the sensors
0.000
SA700ID18
Max. Operating pressure
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. ambient temperature (in operation)
SA700ID07
Condensation permissible
SA700ID17
Condensation allowed
no
SA400ID03
Housing material
0.000
LINK
Product link
http://www.siemens.com/btproduct?BPZ:QAC3161
SA810ID03
Order number
BPZ:QAC3161
SA810ID04
DataNorm number
BPZ:QAC3161
SA810ID06
GTIN number
7612914084811
SA810ID10
QAC3161 Temperature sensor
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM classcode
EC010945
ETIMCLASSN
ETIM classname
Outdoor temperature sensor active
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_75_76_88
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Characteristics Graph
2D
Download CAD models