Catalog navigation
CAD模型選擇
可提供的產品: 11
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAK01_26 - Roller with threaded hole type / with keyway type / with keyway threaded hole type
Bill of material
QAK05-D20-d8-L20-T3
CODE
Code
TYPE
Type
MAT1
Material (Core Material)
MAT2
Material (Liner)
Polyurethane (natural color)
HRD
Hardness
D
mm
A
20 mm
DD
dH7
mm
L
mm
Enter value for L
mm
cm
inch
ft
T
mm
M
M3
ZZEP
Change to black anti-static polyurethane
LINK
Hyperlinks
Website
BB1
b ( Base Size )
3 mm
BB2
Tolerance (JS9)
±0.0125 mm
TT1
t(Base Size)
1.4 mm
TT2
Tolerance (JS9)
+0.1/0 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型