Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
QBM-H (USA) - Push-in connector
Bill of material
572280 QBM-5/32H-1/8-U
TNR
Part number
572280
TYP
Type
QBM-5/32H-1/8-U
D1
Tubing outside diameter
5/32 mm
NENN
Nominal size
2.400 mm
D2
Tubing outside diameter
1/8 mm
D5
7.600 mm
L1
30.400 mm
L2
12.400 mm
T
Depth
11.300 mm
CNSMASSEXACT
Weight
0.0010 kg
GTIN
4052568374563
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models