Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
QBML-U-M (USA) - Push-in L-fitting
Bill of material
533228 QBML-M5-1/8-U-M
TNR
Part number
TYP
Type
D
Tubing outside diameter
1/8 Inch
NENN
Nominal size
2.500 mm
R
Thread
A
mm
B
mm
L
mm
P
Diameter
7.700 mm
C
11.000 mm
E
13.400 mm
H
Width across flats
mm
CNSMASSEXACT
Weight
kg
GTIN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models