Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
qc2-204-gb - 水平式快速夹钳-螺栓压头标准系列
Bill of material
qc2-204-gb-81
CODE
qc2-204-gb
YBYS
压把样式
滑槽
DZYS
底座样式
平面法兰底座
JCL
夹持力
630kg
YTXH
压头型号
QC-SA-12300
ZZ
自重
1180g
A
90
L
270
Q
44
PDF
qc2-204-gb.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models