Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QCH81_82 - Belt conveyor drum shaft type
Bill of material
QCH81-D59-d25-W250-M6
CODE
Code
TYPE
Types of
MAT
Core material
carbon steel
MAT1
Lining material
SUR
Core material surface treatment
HARDNESS
Lining hardness
D
DD
d h7
W
W Minimum unit 1
M
T
4.5
L
390
A
Round shape
100
A1
35
A2
60
A3
70
B
Polygonal
40
B1
30
DD1
d1
20
KK
k Keyway size
HH
h Keyway size
D1
D1 Drum shape
TT
t
V
15
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models