Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDA21 - Steel universal ball Turning type · Flange type / Press-in type
Bill of material
QDA21-D27
CODE
Code
QDA21
TYPE
Type
Flange Type
MAT1
Material (International)
0Cr18Ni9
MAT2
Materia(Correspond)
SUS304
BALL1
Ball ( Material )
SUS440C
BALL2
Ball ( Hardness )
HRC55~
D
mm
D1
15 mm
HH1
h1
2.5 mm
HH2
h2
9.5 mm
TT
t
2 mm
PCD
P.C.D
21.0 mm
DD
d
8.73 mm
K
3.6 mm
NFZ
Load resistant N
55(5.6) kgf
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models