Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDC21_22 - Steel universal ball Turning type · Flange type / Press-in type
Bill of material
QDC21-7.5
CODE
Code
TYPE
Type
Press-in
MAT1
Material (International)
0Cr18Ni9
MAT2
Materia(Correspond)
SUS304
BALL1
Main Ball(Material)
BALL2
Main Ball(Hardness)
BALL3
Sub-Ball ( Material )
SUS440C
BALL4
Sub-Ball ( Hardness )
HRC55~
SPE
Specifications
mm
D
9 mm
D1
7.5 mm
H
6.1 mm
HH1
h1
1.1 mm
HH2
h2
4 mm
DD
d
4.00 mm
NFZ
Load resistant N
kgf
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models