Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDE51 - Steel Universal Ball/Turning Type/Screw Type
Bill of material
QDE51-10
CODE
Type
QDE51
TYPE
Type
Screw Type/Bolt Type
MAT1
Main Body National Standard Material
0Cr18Ni9
MAT2
Main Body Quite Material
SUS304
MAT3
Ball National Standard Material
9Cr18Mo
MAT4
Ball Equivalent Material
SUS440C
SUR
Surface Treatment
-
SPE
Specifications
D
18.5 mm
HH
h
2.5 mm
HH1
h1
10 mm
H
24.5 mm
DD
d
8.73 mm
M
10 mm
PCD
P.C.D
15.4 mm
K
2.0 mm
WL
Withst¡¤Load N(kgf)
55(5.6)
LINK
Network Station
Website Link
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型