Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDE54 - Steel universal ball/screw type/retaining ring fixed downward use type
Bill of material
QDE54-19
CODE
code
QDE54
TYPE
type
screw type/retaining ring fixed downward use type
MAT
Main Body Material (Chinese Standard)
45
MAT1
Main Body Material (Equivalent)
S45C
MAT2
Ball Material(Chinese Standard)
GCr45
MAT3
Ball Material(Equivalent)
SUJ2
GG
Specifications
D
42 mm
M
12 mm
DD
d
19.05 mm
HH
h
3.0 mm
HH1
h1
33 mm
HH2
h2
25 mm
NFZ
Load Resistance N(kgf)
700(70)
LINK
Wedsite Link
Wedsite Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models