Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDE62 - Steel Universal Ball,Turning Type,Screw Cutting Type,Trash Hole Discharge Type
Bill of material
QDE62-20
CODE
Code
QDE62
TYPE
Type
Screw Cutting Type/Trash Hole Discharge Type
MAT
The main material
15CrMo
MAT1
Ball Material
GCr15
MAT2
Cover Material
S20C
SUR
Surface Treatment
Nickel plated
SPE
Specifications
D
24 mm
D1
21 mm
DD
d
15.875 mm
B
4.5 mm
HH1
h1
20.5 mm
HH2
h2
10 mm
T
4.0 mm
M
M8 mm
S
3.5 mm
HOLE
Garbage Discharge Hole
Threaded part
LOAD
Load resistance N(kgf)
35
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models