Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
QFCSF-QFSF - Carbon steel quincunx coupling / screw clamped type / screw fixed type
Bill of material
QFCSF-30X40-5X5
CNSORDERNO
CODE
Code
TYPE
Types
MAT
Main_Body
S45C
MAT1
Diaphragm
polyurethane
SUR
Surface_treatment
Blackening
YS
Spacer ring color
red
FJ
enclosure
D
mm
L
mm
D1
d1
mm
D2
d2
mm
LF
25.20 mm
F
mm
MM
M
M4
JYCO
Add keyway
JYCOO
Add keyway
B
b
0 mm
BTOL
b tolerance
0 mm
T
t
0.0 mm
TTOL
t tolerance
0 mm
B1
b1
0 mm
B1TOL
b1 tolerance
0 mm
T1
t1
0.0 mm
T1TOL
t1 tolerance
0 mm
TT
Tightening torque
2.5 N.m
RT
Rated torque
9.8 N.m
AE
Allowable eccentricity
0.02 mm
ADA
Allowable deflection angle
1 °
AAD
Allowable axial deviation
±0.6
AS
Allowable speed
12000
STS
Static torsional stiffness
72 N.m/rad
MOI
Moment of inertia
N.m
CW
Coupling weight
g
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    DM-ROBOT
    HG-KN - mitsubishi-servo
    DM-ROBOT
    DMSL135-CM - Screw Linear Module(Long Range)
    DM-ROBOT
    DMTH5 - Screw Linear Module(aluminium embedded)
    DM-ROBOT
    DT-B3 - delta-servo
    DM-ROBOT
    three-phase-open-loop - three-phase-open-loop
    DM-ROBOT
    two-phase-open-loop - two-phase-open-loop
    HEFA
    BD02 - Shaft - keyway type
    HEFA
    GAB_H - Guide shaft - straight rod type
Previews
3D
Dimension
2D
Download CAD models