Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
HEFA
Description
QFJC-QFJ - Aluminum alloy high rigidity quincunx coupling / screw clamping / screw fixing
Bill of material
QFJCAN-55X60-8X8
CNSORDERNO
CODE
Code
TYPE
Types
MAT
Main_Body
aluminium_alloy
MAT1
Diaphragm
polyurethane
SUR
Surface_treatment
Nickel pearl plating
YS
Spacer ring color
blue
FJ
enclosure
D
mm
L
mm
D1
d1
mm
D2
d2
mm
LF
37.50 mm
F
0 mm
MM
M
M6
JYCO
Add keyway
JYCOO
Add keyway
B
b
0 mm
BTOL
b tolerance
0 mm
T
t
0.0 mm
TTOL
t tolerance
0 mm
B1
b1
0 mm
B1TOL
b1 tolerance
0 mm
T1
t1
0.0 mm
T1TOL
t1 tolerance
0 mm
TT
Tightening torque
8 N.m
RT
Rated torque
0 N.m
AE
Allowable eccentricity
0.1 mm
ADA
Allowable deflection angle
1 °
AAD
Allowable axial deviation
mm
AS
Allowable speed
0 RPM
STS
Static torsional stiffness
0 RPM
MOI
Moment of inertia
1.0*10^-4 N.m
CW
Coupling weight
0 g
INFOTEXT
website
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD