Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
VIPDO
Description
QFP41 - TL
Bill of material
QFP41-F50-R40-N10-QEP41
CODE
QFP41
LX1
A
DKFS
DKFS1
QS
DQ
CZ1
CZ11
YS
HS
YXWD
-40~125 °
ZRDJ
UL94-V2
FJ
JT
F
mm
R
mm
N
JT
B
25 mm
WGC
C
35 mm
E
mm
P
46 mm
HF
150 mm
H
115 mm
D
104 mm
KJD
6.4 mm
KJE
11.0 mm
JTKJA
JTKJ/A
mm
JTKJB
JTKJ/B
11.4 mm
JTKJC
JTKJ/C
41 mm
JTKC
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models