Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
QGDANB - 阻燃耐腐蚀聚氨酯管
Bill of material
QGDANB-8-100
CNSORDERNO
bestellnummer
CODE
CL
材料
聚氨酯(内层)+阻燃合成材料(外层)
YD
硬度
95A~98A
SYLT
适用流体
空气
HJWD
使用环境及流体温度
-20℃~80℃
YS
颜色
黑色
D
mm
L
100 m
XD
d
mm
ZL
重量
kg/卷
ZDGZYQ
20°C最大工作压强
bar
ZDSSYQ
20°C最大瞬时压强
bar
ZXWQBJ
20°C最小弯曲半径
mm
PDF
qgdanb.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models