Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
VIPDO
Description
QHW-CA-HA-1
Bill of material
LAE41-QHW25HA-R-L160-N-Z0
CNSORDERNO
CODE
LAE4
NOBPR
Number of Block Per Rail
MODEL
Model
QH
QH系列
QH : QH Series
BE
Block Type
W : Flange Type
ME
Model size
LE
Load Type
BG
Block Mounting
A : Mounting From Top
BG1
Block Mounting1
PG
Preloading
LR
Length of Rail
PE
Precision Code
DN
Dust Protection
H
Assembly specification
mm
H1
Assembly specification
mm
N
Assembly specification
mm
W
Slider size
mm
B
Slider size
mm
B1
Slider size
mm
C
Slider size
mm
L1
Slider size
mm
L
Slider size
mm
K1
Slider size
mm
K2
Slider size
mm
G
Slider size
mm
M
Slider size
mm
T
Slider size
mm
T1
Slider size
mm
H2
Slider size
mm
H3
Slider size
mm
WR
Guide rail size
HR
Guide rail size
D
Guide rail size
H4
h Guide rail size
D2
d Guide rail size
P
Guide rail size
E
Guide rail size
FBSOSR
Fixing bolt size of slide rail(mm)
BD
Basic dynamic rated load(KN)
BRD
Basic static rated load(KN)
MR
(KN-M)Allowable static moment
MP
(KN-M)Allowable static moment
MY
(KN-M)Allowable static moment
SW
Slider weight/kg
GRW
Guide rail weight kg/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VIPDO
    QHW-CB-HB-1
    VIPDO
    HGL-CA-HA1
    VIPDO
    QHW-CC-HC-1
    THK CO.,LTD.
    Standard Type SSR-XW
    VIPDO
    HGH-CA-HA1
    VIPDO
    EGH-SA-CA-01
    VIPDO
    RGW-CC-HC-1
    VIPDO
    HGW-CC-HC-1
    HepcoMotion
    Ballscrew Configurator
    VIPDO
    MGN-C-H-01
    VIPDO
    HGW-CA-HA1
    VIPDO
    EGW-SA-CA-01
    VIPDO
    HGW-CB-HB-1
    Ketten Fuchs
    Pulley (HTD pitch) - Pulleys (HTD pitch) for taper bushes
Previews
3D
Dimension
2D
Download CAD models