Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QJG01_06 - Roller bar cross
Bill of material
QJG01-3
CODE
Code
TYPE
Type
Cross Type
P
Track
20 mm
MAT4
Roller material
MAT2
Frame Material
Stainless Steel
MAT3
Bearing/ Screw¡¤ Nut Material
Steel
SUR4
Roller Surface treatment
SUR3
Bearing/ Screw¡¤ Nut Surface Treatment
Chromate Luster Treatment
SL
Number of rounds
L
55 mm
H
mm
D
mm
T
mm
TT
t
1.6 mm
FZ
Load resistance (single conveyor roller)
NH
Number of mounting holes
4
KC
KC Change Frame Chamfering
LINK
Website
Website Link
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir