Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
HEFA
Description
QLY-QSY - Eight screw high rigidity diaphragm coupling / screw clamping type
Bill of material
QLYSF-32X41-5X5
CNSORDERNO
CODE
Code
TYPE
Types
MAT
Main_Body
MAT1
Diaphragm
Stainless_steel
SUR
Surface_treatment
FJ
enclosure
Hexagon socket head cap screw
D
mm
L
mm
D1
d1
mm
D2
d2
mm
LF1
LF
mm
F
mm
MM
M
JYCO
Add keyway
JYCOO
Add keyway
B
b
0 mm
BTOL
b tolerance
0 mm
T
t
0.0 mm
TTOL
t tolerance
0 mm
B1
b1
0 mm
B1TOL
b1 tolerance
0 mm
T1
t1
0.0 mm
T1TOL
t1 tolerance
0 mm
TT
Tightening torque
N.m
RT
Rated torque
N.m
AE
Allowable eccentricity
mm
ADA
Allowable deflection angle
°
AAD
Allowable axial deviation
mm
AS
Allowable speed
RPM
STS
Static torsional stiffness
N.m/rad
MOI
Moment of inertia
N.m
CW
Coupling weight
g
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models