您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
हिन्दी
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
QMS-016-05.75-L-D-DP
Samtec
Connectors
High Speed Board-To-Board
Rugged High Speed Strips
Q2™ Rugged/High Speed Interconnects
Powered by
CAD模型選擇
{samtec/connectors/high_speed_btb/rugged_high_speed_strips/q2/qms_dp_asmtab.prj},{NB=QMS-016-05.75-L-D-DP},{SERIES=QMS-DP},{POS=016},{LS=05.75},{PLOPT=L},{ROW=-D-DP: Double Differential Pairs},{AOPT=},{GPOPT=},{PC4OPT=},{PC8OPT=},{PT4OPT=},{PT8OPT=},{RF1OPT=},{RF2OPT=},{RT1OPT=},{KOPT=},{TROPT=},{SHOWPAD=},{PPATH=parts/qms_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
Samtec
描述
QMS-DP Series - QMS-DP Series - (0,635 mm) .025" Q2™ Rugged Ground Plane Header
明細表
QMS-016-05.75-L-D-DP
SERIES
Series
QMS-DP
PN
Part Number
QMS-016-05.75-L-D-DP
POS
Number of Positions
016
032
048
Non-standard option - Please contact SAMTEC: 064
Non-standard option - Please contact SAMTEC: 080
016
032
048
Non-standard option - Please contact SAMTEC: 064
Non-standard option - Please contact SAMTEC: 080
LS
Lead Style
05.75
06.75
09.75
05.75
06.75
09.75
PLOPT
Plating
-L - 10µ" Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -H - 30µ" Gold in Contact Area, 3µ" Gold on Tail
-L - 10µ" Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -H - 30µ" Gold in Contact Area, 3µ" Gold on Tail
ROW
Number of Rows
-D-DP: Double Differential Pairs
AOPT
Alignment Pins
Not Selected
-A - Alignment Pins
Not Selected
-A - Alignment Pins
GPOPT
Guide Posts
Not Selected
Non-standard option - Please contact SAMTEC: -GP - Guide Posts
Not Selected
Non-standard option - Please contact SAMTEC: -GP - Guide Posts
PC4OPT
Power Combo 4 (.062 Inch Thick Board)
Not Selected
Non-standard option - Please contact SAMTEC: -PC4 - Power Combo 4 (.062" Thick Board)
Not Selected
Non-standard option - Please contact SAMTEC: -PC4 - Power Combo 4 (.062" Thick Board)
PC8OPT
Power Combo 8 (.062 Inch Thick Board)
Not Selected
Non-standard option - Please contact SAMTEC: -PC8 - Power Combo 8 (.062" Thick Board)
Not Selected
Non-standard option - Please contact SAMTEC: -PC8 - Power Combo 8 (.062" Thick Board)
PT4OPT
Power Combo 4 (.093 Inch Thick Board)
Not Selected
Non-standard option - Please contact SAMTEC: -PT4 - Power Combo 4 (.093" Thick Board)
Not Selected
Non-standard option - Please contact SAMTEC: -PT4 - Power Combo 4 (.093" Thick Board)
PT8OPT
Power Combo 8 (.093 Inch Thick Board)
Not Selected
Non-standard option - Please contact SAMTEC: -PT8 - Power Combo 8 (.093" Thick Board)
Not Selected
Non-standard option - Please contact SAMTEC: -PT8 - Power Combo 8 (.093" Thick Board)
RF1OPT
1 RF Position per End
Not Selected
Non-standard option - Please contact SAMTEC: -RF1 - 1 RF Position per End
Not Selected
Non-standard option - Please contact SAMTEC: -RF1 - 1 RF Position per End
RF2OPT
2 RF Positions per End
Not Selected
Non-standard option - Please contact SAMTEC: -RF2 - 2 RF Position per End
Not Selected
Non-standard option - Please contact SAMTEC: -RF2 - 2 RF Position per End
RT1OPT
1 RT Position per End
Not Available
Not Available
KOPT
Kapton Pad
Not Selected
-K - Kapton Pad
Not Selected
-K - Kapton Pad
TROPT
Packaging Options
Blank: Trays
Non-standard option - Please contact SAMTEC: -TR - Tape & Reel
Non-standard option - Please contact SAMTEC: -FR - Full Reel qty. Tape & Reel
Blank: Trays
Non-standard option - Please contact SAMTEC: -TR - Tape & Reel
Non-standard option - Please contact SAMTEC: -FR - Full Reel qty. Tape & Reel
SHOWPAD
Pad Show/Hide (Model Only)
Not Applicable
Not Applicable
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求