Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bimba Products
Description
QNV Series - Bimba Quik-Flo Needle Valves
Bill of material
QNV2
PN
Part No.
NO
Port Size – OD Tubing
TS
Needle Adjustment Type Selection
OP
Max. Operating Pressure
150 PSI Air Only
OT
Operating Temp Range
14° to +167° F (-25° C to +75° C)
C
Port Size
OD
OD Tubing
Inch
H
Inch
H1
Inch
L
Inch
W
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models