Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
QRF8-RA Series - QRF8-RA Series - (0,80 mm) .0315" High Speed Ground Plane Slim Body Socket Strip, Right Angle
Bill of material
QRF8-026-01-L-RA-GP
PN
Part Number
QRF8-026-01-L-RA-GP
SERIES
Series
QRF8-RA
POS
Number of Positions
LS
Lead Style
-01 = 1.57[.062] Board or 2.36[.093] Board
PLOPT
Plating Option
ROW
Row Option
-RA = Right Angle
GPOPT
Guide Post
-GP = Guide Post
PPOPT
Pick and Place Pad
TROPT
Packaging Options
A
31.35 mm
B
20.00 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models