您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
QSE-020-01-F-D
Samtec
Connectors
Edge Card / Micro Backplane
Micro Backplane Systems
Q Strip® High Speed Interconnects
Powered by
CAD模型選擇
{samtec/connectors/edge_card/micro_backplane/q_strip/qse_asmtab.prj},{NB=QSE-020-01-F-D},{SERIES=QSE},{POS=020},{LS=-01: .1280\" [3.251 mm]},{PLOPT=F},{ROW=-D: Double},{AOPT=},{LCOPT=},{RT1OPT=},{GPOPT=},{LOPT=},{FLOPT=},{KOPT=},{TROPT=},{ROW1=D},{PPATH=parts/qse_asmtpl.prj},{SHOWPAD=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
Samtec
描述
QSE - QSE Series - (0,80 mm) .0315" Q Strip® High Speed Ground Plane Socket
明細表
QSE-020-01-F-D
PN
Part Number
QSE-020-01-F-D
SERIES
Series
QSE
POS
Number of Positions
020
040
060
Non-standard option - Please contact SAMTEC: 080
Non-standard option - Please contact SAMTEC: 100
020
040
060
Non-standard option - Please contact SAMTEC: 080
Non-standard option - Please contact SAMTEC: 100
LS
Lead Style
-01: .1280" [3.251 mm]
PLOPT
Plating
-F - 3µ" Selective Gold in Contact Area, Matte Tin on Tail
-L - 10µ" Selective Gold in Contact Area, Matte Tin on Tail
-C - 50µ" Electro Polished Selective in Contact Area, Matte Tin on Tail
-LTL - 10µ" Selective Gold in Contact Area, Tin/Lead on Tail
-STL - 30µ" Selective Gold in Contact Area, Tin/Lead on Tail
Non-standard option - Please contact SAMTEC: -H - 30µ" Gold in Contact Area, 3µ" Gold on Tail
Non-standard option - Please contact SAMTEC: -FTL - 3µ" Selective Gold in Contact Area, Tin Lead (90/10 ±5%) on Tail
Non-standard option - Please contact SAMTEC: -S - 30µ" Selective Gold in Contact Area, Matte Tin on Tail
-F - 3µ" Selective Gold in Contact Area, Matte Tin on Tail
-L - 10µ" Selective Gold in Contact Area, Matte Tin on Tail
-C - 50µ" Electro Polished Selective in Contact Area, Matte Tin on Tail
-LTL - 10µ" Selective Gold in Contact Area, Tin/Lead on Tail
-STL - 30µ" Selective Gold in Contact Area, Tin/Lead on Tail
Non-standard option - Please contact SAMTEC: -H - 30µ" Gold in Contact Area, 3µ" Gold on Tail
Non-standard option - Please contact SAMTEC: -FTL - 3µ" Selective Gold in Contact Area, Tin Lead (90/10 ±5%) on Tail
Non-standard option - Please contact SAMTEC: -S - 30µ" Selective Gold in Contact Area, Matte Tin on Tail
ROW
Number of Rows
-D: Double
AOPT
Alignment Pins
Not Selected
-A - Alignment Pins
Not Selected
-A - Alignment Pins
LCOPT
Locking Clips
Not Selected
Non-standard option - Please contact SAMTEC: -LC - Locking Clips
Not Selected
Non-standard option - Please contact SAMTEC: -LC - Locking Clips
RT1OPT
Retention Option
Not Available
Not Available
GPOPT
Guide Posts
Not Selected
-GP - Guide Posts
Not Selected
-GP - Guide Posts
LOPT
Latching Option
Not Available
Not Available
FLOPT
Friction Locks
Not Selected
Non-standard option - Please contact SAMTEC: -FL - Friction Locks
Not Selected
Non-standard option - Please contact SAMTEC: -FL - Friction Locks
KOPT
Pick & Place Opton
Not Selected
-K - Polyimide Film
Not Selected
-K - Polyimide Film
TROPT
Packaging Options
Blank: Tray Packaging
-TR - Tape & Reel
-FR - Full Reel
Blank: Tray Packaging
-TR - Tape & Reel
-FR - Full Reel
SHOWPAD
Kapton Pad Show/Hide (Model Only)
Not Applicable
Not Applicable
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TSW Series - TSW Series - (2,54 mm) .100" Through-Hole .025" Square Post He...
Samtec
22.01.2024
ERF8-RA Series - ERF8-RA Series - (0,80 mm) .0315" Rugged Edge Rate® Strips
Samtec
24.01.2023
FTSH Series - .050" Micro Terminal Strip
Samtec
07.04.2022
TSM Series - TSM Series - (2,54 mm) .100" Surface Mount Terminal .025" Squa...
Samtec
29.05.2024
TFM Series - TFM Series - (1,27mm) .050" SMT & Through-Hole Header
Samtec
07.05.2024
SSW Series - SSW Series - (2,54 mm) .100" Surface Mount Terminal & Through-...
Samtec
19.03.2024
TW-TH Series - TW-TH Series - 2,00 mm Flex Stack, Flexible Board Stacker, T...
Samtec
06.06.2023
SEAF Series - SEAF Series - .050'' (1.27 mm) High Speed/High Density Open ...
Samtec
19.08.2021
DW Series - .100" Flex Stack, Flexible Board Stacker, .110" Tail
Samtec
14.09.2020
TMM Series - 2,00 mm Low Profile Terminal Strip
Samtec
07.04.2020
MTMM Series - 2,00 mm Variable Post Height Terminal Strip
Samtec
07.03.2017
SFM Series - SFM Series - (1,27 mm) .050" SMT & Through-Hole Tiger Eye™ Soc...
Samtec
21.08.2023
MTSW Series - MTSW Series - (2,54 mm) .100" Modified .025" Square Post Head...
Samtec
14.09.2020
CLP Series - CLP Series - (1,27 mm) .050'' Low Profile Dual Wipe Socket
Samtec
14.09.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求