Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Samtec
Description
QSE - QSE Series - (0,80 mm) .0315" Q Strip® High Speed Ground Plane Socket
Bill of material
QSE-020-01-F-D
PN
Part Number
QSE-020-01-F-D
SERIES
Series
QSE
POS
Number of Positions
LS
Lead Style
-01: .1280" [3.251 mm]
PLOPT
Plating
ROW
Number of Rows
-D: Double
AOPT
Alignment Pins
LCOPT
Locking Clips
RT1OPT
Retention Option
GPOPT
Guide Posts
LOPT
Latching Option
FLOPT
Friction Locks
KOPT
Pick & Place Opton
TROPT
Packaging Options
SHOWPAD
Kapton Pad Show/Hide (Model Only)
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model