Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
TE Connectivity
Description
QSFP-DD
Bill of material
2318579-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
FF
Form Factor
QSFP-DD
PIOPT
Pluggable I/O Product Types
Connector
CS
Connector System
Wire-to-Board
SEALABLE
Sealable
No
CCTT
Connector & Contact Terminates To
Printed Circuit Board
DRMAX
Data Rate (Max)
56 Gb/s
CPM
Centerline (Pitch)
.8 mm
OTRC
Operating Temperature Range
-55 – 85 °C
OTRF
Operating Temperature Range
-67 – 185 °F
CA
Circuit Application
Signal
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Greenconn
    CSHF206 - Series
    Greenconn
    CSFA209 - Series
    Molex
    202718
Previews
3D
2D
Download CAD models