Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
QSMKL-(M) - self-sealing push-in L-fitting
Bill of material
153294 QSMKL-M5-4
TNR
Part number
TYP
Type
D
Tubing outside diameter
mm
T
Thread
M5
KDR
4.019 mm
A
2.800 mm
B
mm
C
mm
E
mm
K1
0.000 mm
K2
0.000 mm
K3
0.000 mm
HEX
Width across flats
mm
L
mm
P
mm
Z
0.000 mm
X
mm
Y
mm
CNSMASSEXACT
Weight
kg
GTIN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models