Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Sikla
Description
Joinig Beam Bracket QKO 120 - Joinig Beam Bracket QKO 120
Bill of material
193235
TYP
Type
LODLEVEL
LOD Level
H
Dimensions of the base plate H x H
220 x 220 x 12 mm
A
Length A
mm
L
Length L
mm
Enter value for L
Length L
mm
cm
inch
ft
LD
Hole in the base plate for
M12
LR
Hole grid in the carrier profile
50 mm
G
Weight
kg
VERP
Qty. Packing
1 Stück
B
Length
mm
LDT
Hole diameter in the carrier profile
13.5 mm
LDG
Hole diameter in the base plate
13 mm
S
Thickness of base plate
12 mm
ARTNR
Part No.
CNSSORT
Sorting key
243
ANK
Anchor fastening
ANKT
Anker type
FV
Bracket Plates
KM
Clamp mounting
KMT
For flange width
SP
Clamping range
mm
HUB
Carrier height
mm
CNSSUBPART
2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models