Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Quick-action clamp on a pneumatic glide foot - -
Bill of material
270200
BEST
Order No.
270200
SSTELLE
Interface fitted
SWA 39 mm
AUSF
Version
With external vacuum connection
B
Width
54 mm
B1
Width
145 mm
H
Height
56.5 mm
L
Length
60 mm
L1
Length
157 mm
GEW
Weight
3,3 kg
BS
Description
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models