Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
Quicktrax 0320 - Quicktrax Series
Bill of material
QT 0320.030.15.28-192 FA/MA
CNSORDERNO
Article number
QT 0320.030.15.28-192 FA/MA
TYP
Series
QT 0320
BAUART
Model
INV
Installation variants
BI
Inner link width
mm
BK
Outer link width
27 mm
HI
Inner height
20 mm
HG
Outer link height
25.5 mm
LK
Chain length
192 mm
KR
Bending radii
mm
LS
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
LV
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
ESP
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
FA
Fixed point connector
MA
Driver connector
ZLFA
Strain relief, fixed end
ZLMA
Strain relief, moving end
H
Connection height
81.5 mm
T
Pitch
32 mm
NRKR
Number of RKR members to be used
0
INFO
Info PDF
PDF Catalog
INFO2
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models