Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
HEFA
Description
QVVPSF-QVWPSF - Small cross shaft universal joint / fixed pin type
Bill of material
QVVPSF-50X108-25X25
CNSORDERNO
CODE
Code
TYPE
Types
MAT
Main_Body
S45C
MAS
surface treatment
Blackening
FJ
enclosure
2 fixing pins,2 retaining rings
D
mm
L
mm
D2
d2
mm
D1
d1
mm
L1
mm
L2
mm
L3
mm
P
mm
JYCO
Add keyway
JYCOO
Add keyway
B
b
0 mm
BTOL
b tolerance
0 mm
T
t
0.0 mm
TTOL
t tolerance
0 mm
B1
b1
0 mm
B1TOL
b1 tolerance
0 mm
T1
t1
0.0 mm
T1TOL
t1 tolerance
0 mm
AS
Allowable speed
RPM
AAA
Allowable action angle
30 °
RT
Rated torque
N.m
CW
Coupling weight
g
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models