Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
QWE-HKA - Adjustable linear carriage with manual clamp
Bill of material
QWE-01-20-HKA
ARTNR
Part no.
QWE-01-20-HKA
INFO
Info PDF
INFO
CNSMASSEXACT
Mass
0.210 kg
MMAX
M max.
10 mm
B1
Length
81 mm
B2
Length
45 mm
D1
Diameter
58 mm
Q
Height
20 mm
E1
Length
16 mm
E2
Height
8 mm
TG1
Height
5.2 mm
TG2
Height
9.6 mm
TG3
Length
8 mm
TG4
Length
5.5 mm
KT1
Length
6.4 mm
KT2
Length
2 mm
KT3
Height
2.7 mm
KT4
Height
1.5 mm
DK
Height
28 mm
KY
Length
18 mm
KZ
Length
19 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    igus
    QJRMP Q10 - Q10 Housing bearing
    igus
    QJRMP Q20 - Q10 Housing bearing
    igus
    QWE - Bearing carriage, adjustable
    igus
    DryLin® TK-02... - Heavy Duty | mm
    igus
    AWMQ - Square section tube
    igus
    DryLin® T Guide Carriages with Manual Clamping - TK-01... HKA
    Misumi
    ZKNEJ, ZKJL - Z-Axis Stages Feed Screw Type Standard Type Simple Guide
    igus
    DryLin® TWBM - Manual clamping with high holding strength
    igus
    WAS - Shaft End Block, Narrow Design, mm
    igus
    AWMU - Supported Aluminium Shaft, mm
    HPC
    SLS - Pillow block for trapezoidal leadscrew
    igus
    STZ-Q10-AR-1012-16 - Adapter for flange end support
    igus
    DryLin® SLW - XY-Table
    igus
    RJUM-01-ES - Liner Plain Bearing, Stainless Steel, mm
Previews
3D
Dimension
2D
Download CAD models