Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
D-M-E
Description
R 076 Sprue bushings 1° - DME - Material 1.2826 ca 54 HRC
Bill of material
R07618463-015-5
REF
Catalog Number
R
Radius
15.5 mm
D2
Diameter d
mm
L
Length
mm
D
Diameter
mm
D1
Diameter
mm
K
Length
mm
S
Distance
mm
AN
Angle
1 °
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models