Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
R 085 - Robotrax
Bill of material
R 085.10.130-280(b)
CNSORDERNO
Article number
R 085.10.130-280(b)
TYP
Type
R 085
VERSION
Version
BAUART
Model
010
L
For line
3-20 mm
KR
Bending radius
mm
Enter value for KR
Bending radius
mm
cm
inch
ft
AG
Number of links
7
R
Radial link rotation
±215° °
DA
Outer diameter
85 mm
BI
Inner link width
54 mm
HI
Inner height
24 mm
T
Pitch
40 mm
LK
Chain length
mm
Enter value for LK
Chain length
mm
cm
inch
ft
INFO
PDF Catalog
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models