Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Rossi
Description
R 4EB - 001...710 - 4 stages bevel helical
Bill of material
R 4EB 030A 150Y C110M1 F10e C38x58 V3
A1
Machine
R
A2
Train or gears
4EB
A3
Size
A4
Stage composition
A
A5
I ratio
A6
Output
A7
Input type
A7BB
Brake
A8
Input size
A9
Mounting position
A10
Expansion tank
A11
Accessories
A12
Pinion Gear Accessory Zp
A13
Torque Arm Accessory Mounting Position
A14
Foot bracket
A16
Backstop/water cooling
A17
Motor type
A18
Motor size
A19
Terminal box position
A20
Power
A21
Poles
A32
Frequency
A22
Directive
A23
Efficiency
A24
Second shaft end
A25
Cooling
A26
Encoder
A27
Drip proof cover
A28
Relese lever
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Rossi
    R 3EB - 001...355 - 3 stages bevel helical
    Rossi
    R 4EL - 001...710 - 4 stages in line
    Rossi
    R 3EL - 001...710 - 3 stages in line
    Rossi
    R 2EL - 001...710 - 2 stages in line
    Rossi
    MR 2I 0...7 - Gearmotors MR 2I 0...7
    Rossi
    MR 3I 0...7 - Gearmotors MR 3I 0...7
    Rossi
    MR ICI 40-200 - Gearmotors MR ICI 40-200
    Rossi
    MR C2I 140-360 - Gearmotors MR C2I 140-360
    Rossi
    R 2EB - 001...125 - 2 stages bevel helical
    Rossi
    MR V 32..81 - Gearmotors MR V 32..81
    Rossi
    MR3I 40-360 - Gearmotors MR 3I 40-360
    Rossi
    MR 3I 50...180 - Gearmotors MR 3I 50...180
    Rossi
    HBZ 63...160S - Brake motor for gearmotors
    Rossi
    MR V 118...742 - Gearmotors MR V 118...742
Previews
3D
Dimension
2D
Download CAD models