Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
R-HASPAA, R-HASPDA - Support Pins - Tapered Tip
Bill of material
R-HASPAA10-H14.0-P6.0-W13-K10-L7-B10-E2-N
PN
Part Number
SHP
Shape
D
mm
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
W
W 1mm Increment
mm
K
K 1mm Increment
mm
Enter value for K
K 1mm Increment
mm
cm
inch
ft
L
L 0.01mm Increment
mm
Enter value for L
L 0.01mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
ALT2
Tip Angle Change
RC
RC Selection
deg
E
E 1mm Increment
mm
Enter value for E
E 1mm Increment
mm
cm
inch
ft
EN
Engraving 1mm Increment
ALT1
Thread Diameter
MC
0
M
M (Coarse Thread)
W1
0 mm
LL1
l1
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models