Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
R-HASPAB, R-HASPDB - Support Pins - Taper R Tip
Bill of material
R-HASPAB10-H14.0-P6.0-W13-K10-L7-B10-N
PN
Part Number
SHP
Shape
D
mm
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
W
W 1mm Increment
mm
K
K 1mm Increment
mm
Enter value for K
K 1mm Increment
mm
cm
inch
ft
L
L 0.01mm Increment
mm
Enter value for L
L 0.01mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
EE
e
mm
EN
Engraving 1mm Increment
ALT1
Thread Diameter
MC
0
M
M (Coarse Thread)
W1
0 mm
LL1
l1
mm
ALT2
Tip Angle Change
RC
RC Selection
deg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models