Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
R-HMNLPA, R-HMNLPD - Config Plus Locating Pin - Threaded Shank
Bill of material
R-HMNLPA8-P10.0-B20-L10-E3
PN
Part Number
SHP
Shape
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
E
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
A
40 deg
M
M (Coarse Thread)
W
0 mm
LL1
l1
mm
ALT1
Wrench Hole Machining
QALT1
Wrench Hole diameter
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models