您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0166-01-0004
PlaSteel
Ranco
Standard Parts for Moulds
Screws, Set screws
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/screws__set_screws/r0166.prj},{NB=R0166-01-0004},{COD=R0166-01-0004},{M=M6},{L=14.000},{H=1.0},{D=3.5},{N1=9.0},{N2=15},{MX=6},{MAT=5,8},{SFERA=Acciaio Inox temprata e lucidata},{TR=Brunito}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
PlaSteel
Description
R0166 - Grani a Sfera - GRSF
Bill of material
R0166-01-0004
COD
R0166-01-0004
R0166-01-0004
mm
M
M6
M6
mm
L
Length L
14.000
14.000
mm
H
1.0
1.0
mm
D
3.5
3.5
mm
N1
9.0
9.0
N
N2
15
15
N
MAT
Material
Quality 5,8
SFERA
Sphere
Stainless steel hardened and lapped
TR
Surface Treatment
Burnished
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
R0167 - Grani a Sfera - GRSF ES
PlaSteel
17.06.2021
R0165 - Grani 5923-913 - GR
PlaSteel
17.06.2021
235.1. - Dowel pin similar to DIN EN ISO 8734
FIBRO
21.07.2023
GN 615.3 - ELESA-Threaded ball spring plungers
Elesa
13.05.2024
EGRP - Hex-socket threaded set screw
Pedrotti
29.09.2021
GN615 - Spring plungers with ball, with slot, Type KN, Stainless Steel, sta...
Berger Tools
04.04.2023
GN 615 - Spring plungers with ball, with slot, Type KN, Stainless Steel, st...
Ganter
12.04.2024
EGF - Spring plunger
Pedrotti
29.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求