Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Jacob
Description
R102-1xxxx-zz-EX - Ex-Reduction
Bill of material
R102-13220-03-EX
ARTNR
Article No.
A
Thread
mm
B
Thread
mm
L
Length of Thread
mm
SW1
Width Across Flats
mm
EK
across corners
mm
H
Height
mm
INSTDM
Installation torque
Nm
STGEW
Unit weight
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATO
Material O-ring
NBR
PACK
Packaging Unit
PCS
IP66
Protection grade
IP66 EN 60529
IP68
Protection grade
IP68 (10 bar / 30 min) EN 60529
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
85 °C
NORM1
Test standard EN 60079
CE
NORM2
Test standard
IEC 60079
ZUL1
Approval 1
ATEX
ZUL21
Approval 2.1
IECEx
ZUL22
Approval 2.2
EAC
INFO4
Operating manual
Info
SCIP
SCIP Nummer
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models